IESNA:LM-63-2002
[TEST]P1444972
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-144W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21302
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 146.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2907.3 2993.9 3090.4 3196.2 3313.4 3440.2 3579.7 3727.7 3890 4066.1
4254.4 4455.4 4673.4 4907.7 5160.4 5429.8 5709.3 5987.1 6260.7 6516.2
6750.4 6959.9 7143.9 7306.6 7447 7568.4 7671.2 7758.1 7829.8 7889.3
7935.1 7967.1 7989.2 7999.9 7999.9 7991.5 7973.2 7946.5 7911.4 7871
7823.7 7768 7702.4 7629.2 7547 7452.7 7346.6 7234.7 7112.7 6979.3
6830.1 6666.6 6490.6 6303.1 6105.4 5896.7 5679 5455.5 5223.2 4985.5
4729 4456.7 4166.9 3871.4 3579.2 3311.6 3080.1 2886.8 2687.8 2397.2
1967.6 1394 868.9 654.8 442.8 230.9 197 170.7 149.4 131.4
114.7 99.6 85.7 73.2 60.6 48 36.5 25.2 15.1 7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2991.7 3085.1 3187.3 3299.6 3422.1 3552.8 3695.8 3848.6 4015.9
4193.6 4387 4592 4813.6 5054.5 5305.5 5571.4 5832.4 6090.4 6335.9
6568 6778.9 6967.8 7136.8 7287 7419.7 7532.5 7629.2 7713.1 7778.7
7832.9 7875.6 7904.6 7922.9 7930.5 7929 7919.1 7901.5 7876.4 7845.1
7806.2 7758.9 7707.8 7646 7575.3 7498.6 7410.1 7310.9 7201.7 7078.1
6942.3 6792.1 6631.2 6454.6 6261.3 6062.6 5847.8 5634.4 5405.4 5175.1
4935 4686 4424 4148.6 3874.6 3602.3 3352.6 3130.9 2932.3 2730.6
2470.6 2096.9 1590 1046 776.1 515.2 254.3 209.8 179.1 154.9
134.3 115.9 99.4 83.8 70.5 57.2 43.9 32.2 21.1 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2985.7 3069.6 3157.6 3254.7 3362.1 3478 3605 3739.5 3884.5
4039.3 4204.5 4380.4 4571.7 4777.8 4993.6 5214.8 5436.9 5657.8 5876.5
6086 6288.3 6473.6 6648 6810 6958.3 7092.3 7213.8 7321.7 7417.2
7500.8 7571.5 7630 7681.9 7721.5 7750.5 7768.8 7776.4 7777.2 7768
7750.5 7724.6 7690.2 7648.3 7599.5 7540.7 7475.2 7403.1 7321.5 7229.9
7126 7012.4 6885.8 6750.6 6599.2 6436.3 6258.4 6073.3 5876.7 5676.2
5465.5 5248.4 5027.3 4801.9 4573 4337.2 4101.2 3868.8 3644.8 3434.7
3236.3 3042.3 2826.6 2573.4 2230.6 1743.6 1213.7 777.9 597.2 421.5
245.9 196.9 165.7 139.1 112.8 84.9 65.9 46.9 27.9 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2973.1 3039.6 3111.7 3189.7 3274.3 3367.2 3466.8 3572.8 3686.9
3808.9 3940 4076.5 4221.9 4378 4541.1 4716.7 4896 5076.1 5250.6
5424.6 5596.7 5759.4 5916.6 6064.9 6204.4 6336.6 6464.1 6583.5 6694.8
6800.2 6896.9 6984.7 7067.3 7141.1 7207.3 7266.1 7316.4 7357.7 7393.2
7421 7441.2 7455.2 7460 7456.3 7444.5 7425.8 7398.6 7360 7315.8
7260.3 7193.7 7114.2 7026.3 6926 6815 6690.3 6556.1 6407.2 6245.3
6074.8 5890.5 5697 5493.8 5284.5 5071.6 4858.6 4647.2 4434 4220.9
4007 3795.1 3581.7 3356.9 3099.3 2771.3 2362.7 1857.7 1250.4 674.3
450.4 229.5 189.6 162 137.7 114.7 92.9 69.3 42.1 14.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2956.9 3003.6 3053.8 3109.2 3167.1 3232.1 3301.1 3376 3457.1
3542.8 3632.2 3726.1 3827.7 3932.2 4043.1 4161.2 4281.9 4409.3 4543.2
4678.6 4812.6 4944.4 5076.4 5204.8 5328.5 5449.4 5563.3 5672 5774.4
5874.5 5965.5 6052.7 6135 6211.6 6284 6352.4 6417 6476.2 6532.8
6584.6 6632.8 6676.9 6718.3 6754.2 6786.4 6817 6842 6862.2 6878.1
6887.3 6890.1 6885.4 6872.9 6849.1 6814 6768 6708.7 6633.3 6545.2
6443.3 6323.8 6196.1 6055.8 5901.4 5734.8 5550.9 5358.1 5143.9 4919.2
4678 4406.6 4098.7 3754.7 3376.7 2973.5 2555.8 2119.7 1644.5 1151.6
706.2 453.9 208.6 153.9 122.9 95 70.4 51.3 32.2 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2937.2 2960.5 2988.2 3019 3051.4 3088.2 3128.8 3173.3 3220.7
3272.4 3326.7 3385.1 3446.1 3509.7 3575.3 3644.1 3715.9 3789.6 3866.2
3946 4028.5 4115.4 4203.1 4293.9 4385.8 4478.5 4571.6 4662.8 4751.8
4839.2 4924.7 5008.5 5090.6 5168.1 5241.8 5313.8 5383.1 5448.6 5512.1
5572.4 5629.6 5684.6 5737.8 5788.3 5836.3 5885.2 5928.8 5969.1 6005.1
6037.9 6065.6 6088.7 6106.5 6120.5 6128.5 6127.6 6116.7 6096.9 6065.3
6021.1 5965 5893.3 5805.4 5701.5 5579.7 5442.3 5283.6 5106.3 4898
4635.6 4317.9 3941.6 3529.9 3103.2 2642.4 2073.8 1406.3 808.2 612.7
427.4 242.2 205.6 168.3 127.5 96 71.6 52.4 33.4 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2900.1 2901.5 2906.8 2913.2 2921.9 2932.9 2949.1 2967 2987.5
3011.8 3038.8 3067.2 3096.3 3127.4 3159.8 3195.5 3232.3 3271.1 3310.9
3352.8 3395.5 3439.6 3485.4 3533 3579.9 3628.2 3678.8 3730.2 3783.3
3836.2 3890 3944.9 3999.4 4053.7 4108.7 4162.6 4217.1 4270.4 4325.4
4379.1 4430.2 4479.9 4527.9 4573.4 4617.1 4661.4 4703.7 4743.2 4779.1
4814.2 4848.7 4879.8 4908 4932.1 4953.6 4970.1 4984 4991.8 4991.5
4983.7 4967.3 4940.9 4901 4846.1 4779.8 4695.2 4586.3 4417.5 4168.8
3838.6 3435.4 3058.3 2729.6 2330.7 1764.4 1198.1 632.4 334.2 224.4
194.4 164.4 134.6 113.1 92.8 73.2 54.5 37.5 26 14.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2878.8 2859.7 2844.4 2831.3 2820.4 2811.9 2808.1 2806.6 2806.9
2809.6 2815.2 2822.4 2831.1 2839.8 2849.8 2861.8 2875.2 2889.8 2906.4
2924.2 2943.3 2961.7 2981.3 3002.8 3024.3 3046.3 3067.9 3089.7 3111.7
3135.4 3159 3184 3210.1 3235.4 3262.6 3290.5 3318.6 3347.9 3377.8
3409.7 3443 3475.8 3509.6 3545.1 3580.8 3618.7 3656.1 3696.2 3736.8
3778.2 3821.7 3866.6 3909.8 3951.4 3990.3 4026.1 4059.9 4090.7 4118.8
4145.3 4165.9 4179.3 4185.5 4183 4171.7 4145.4 4106.4 4044 3915.9
3712.8 3448 3164.7 2924.8 2720.6 2435.7 1879.6 1323.6 769 391.9
238.8 198 157.3 116.5 92.9 72.7 55.6 40.6 28.6 16.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2860 2823.4 2790.3 2760.5 2733.4 2709.5 2689 2672.1 2657.4
2645.3 2634.7 2626.5 2620.3 2614.5 2610.4 2607.4 2606.6 2605.8 2605.8
2606.4 2608.2 2612.3 2616.6 2622 2628.3 2636.1 2645.4 2655 2666.3
2678.6 2692 2706.5 2721.7 2738.3 2755.2 2773 2791.3 2810.8 2830.8
2851.7 2873 2895.8 2920.2 2945.1 2971.8 3000.4 3029.9 3060.1 3092.7
3126.4 3161.5 3198.4 3237.2 3279.3 3323 3367.6 3413.8 3461.2 3510.1
3560.3 3609.2 3659.2 3708.1 3756.1 3801.8 3843.5 3879.1 3908.5 3923.2
3927 3901.7 3834.7 3720.2 3581.4 3438 3328.4 3211.7 2975 2458.9
1681.8 909.6 433.8 282.4 230.6 191.4 152.2 112.9 72.8 49.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2844.8 2793.2 2747.1 2703.8 2665.8 2630.7 2598.5 2568.9 2542.4
2519.6 2498.6 2480.3 2463.8 2449.6 2437.2 2425.2 2414.3 2404.8 2396.5
2389 2382.1 2376.8 2372.9 2370.4 2369.7 2370.7 2372 2374.6 2378.6
2383.6 2390.1 2397.3 2405.2 2414.3 2425.2 2437.2 2450.9 2465.7 2482
2499.6 2517.6 2537 2558 2579.2 2601.2 2622.7 2645 2668.7 2694.1
2720.3 2748.9 2778.5 2810 2843.9 2880.2 2920.1 2961.8 3009.9 3061.5
3115.1 3173 3234.8 3303.2 3374.7 3450.5 3534.5 3620.3 3708.8 3804
3903.5 4006.8 4105.1 4192.9 4242.5 4263.2 4207.1 4066.5 3775.4 3366.9
2878.2 2215.5 1768.3 1320.9 875.4 550.6 391 231.4 75.9 51.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2835.9 2772.8 2714.8 2663.3 2616.9 2572.9 2532.5 2496.3 2462
2430.5 2403.6 2379.1 2357 2335.9 2316.1 2298.1 2281.2 2265.7 2252.8
2242.2 2232.6 2224.2 2217.4 2210.8 2205.9 2201.7 2198.7 2197.2 2197.2
2198.1 2200.7 2205.2 2211.1 2218.4 2227.4 2238 2249.6 2262.5 2275.6
2289.5 2303.7 2319.4 2334.9 2350.9 2366.9 2383.5 2401 2420 2439.7
2461.6 2484.7 2508.4 2533.6 2560.3 2590 2621.1 2655.8 2694.7 2738.1
2785.6 2837.5 2892.4 2952.3 3021.3 3099.4 3183.8 3283.3 3397.8 3526.9
3663.2 3765.3 3865.5 3997.8 4120.7 4216.3 4242.5 4169.1 3808.4 3278
2727.3 2508.1 2416.9 1883 1349 815.9 473.6 379.3 284.9 190.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2829.4 2761.3 2697.7 2640.2 2588.6 2539.9 2494.7 2453.8 2415
2380.4 2349.3 2320.4 2294.3 2268.8 2245.6 2224.2 2204.8 2187.2 2171.1
2156.3 2144.4 2133.4 2123.9 2115.9 2110.5 2106.4 2103.6 2102.7 2103.8
2106.5 2111.2 2116.8 2123.9 2131.8 2140.1 2148.3 2157.1 2165.4 2174.3
2183.8 2193.4 2202.7 2213 2224.6 2237 2250.2 2264.4 2280.3 2298
2317.8 2340.6 2364.9 2389.3 2415.4 2445.4 2477.4 2510.7 2544.4 2577.1
2613.9 2661.9 2718.1 2781.3 2854.1 2939 3037.3 3144.1 3258.2 3328.6
3388.5 3473.4 3527.8 3511.3 3399.9 3076.8 2511.9 1927.2 1850.6 2321.9
2708.4 2086 1463.7 843.6 469.4 337.7 206.1 75.3 51 26.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2828.8 2758.4 2693.3 2635 2581.7 2530.7 2484 2442 2401.9
2365.7 2332.9 2303.3 2274.7 2248.1 2224.4 2201 2180.8 2161.2 2143.8
2128.3 2114.5 2102.7 2093.2 2085.8 2080.1 2076.4 2074.4 2075.2 2078.4
2083.7 2090.6 2099.6 2110 2120.7 2133.3 2146.7 2160.2 2174.2 2188.2
2202 2215.6 2229.3 2242.5 2255.6 2267.1 2276.6 2285.2 2294.4 2303.6
2312.2 2322.2 2335.3 2351.6 2368.5 2388.2 2411.7 2437.9 2460.4 2485.1
2522.3 2573.3 2626.5 2688.8 2767 2854.7 2955.3 3063.5 3150.8 3207.8
3279.3 3330.2 3295.2 3114.8 2715.8 2078.6 1488.5 1380.2 1854.7 2323.5
1841.2 1358.8 877.7 451.4 317.2 183.1 52.4 35.3 18.3 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2834.4 2766.9 2704.2 2648.6 2596.2 2547.8 2503.6 2462.1 2424.6
2390.6 2359.9 2331.2 2304.5 2279.8 2257 2235.8 2216.5 2198.7 2182.2
2167.4 2155.4 2144.7 2135.9 2128.8 2124.3 2121.5 2119.5 2119.8 2122.3
2127.3 2132.9 2139.7 2147.2 2155.1 2163.7 2172.7 2182.3 2192.9 2203.4
2214.5 2225.5 2237.4 2249.8 2263.7 2278 2292.9 2308.9 2325.7 2343.7
2363.7 2385.2 2408.4 2433 2460.7 2490.8 2522 2555.9 2591.1 2624.5
2662.1 2711.5 2770 2834 2910.7 2997.4 3094.7 3198.4 3307 3370.9
3427.7 3506.7 3556.1 3541 3434.1 3127.4 2573.9 2042.3 2022.6 2483.2
2761.8 2093.3 1424.7 766.2 452.3 296 192.1 89.1 48.1 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2844.7 2785 2729.1 2678.9 2633.8 2591.8 2552.1 2516.8 2483.9
2453.7 2427.7 2404.5 2383.1 2363.1 2343.9 2326.4 2310.8 2296 2284.2
2273.9 2265.1 2258.2 2252.2 2247.3 2243.5 2241.8 2240.5 2241 2242.6
2245.9 2250.9 2257.9 2266 2274.9 2285 2296.4 2309.4 2322.9 2337.7
2353.7 2370.2 2386.9 2404.7 2422.5 2440.7 2459.9 2478.8 2498.3 2518
2539.6 2562.1 2586.6 2612.3 2641 2672.1 2705.7 2744 2785.7 2831.8
2882.6 2938.9 2999.5 3061.9 3131.9 3213.1 3301.3 3398.1 3509 3633.8
3761.4 3857.6 3958.9 4086.8 4200.6 4274.2 4283.9 4192.6 3805.9 3221.8
2613.1 2418.1 2419.2 1819.6 1220 634.1 507.2 380.3 253.5 126.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2859.5 2811.7 2767.9 2727.5 2691.6 2659.5 2629.2 2602.8 2578.1
2555.9 2537 2520.1 2506.5 2494.6 2485 2475 2466.3 2459.2 2451.9
2445.7 2440.7 2438.2 2436.4 2436.4 2437.7 2439.9 2443.6 2448.6 2454.9
2461.7 2469.7 2479.8 2490.5 2502 2515 2528 2542.2 2557.8 2574.6
2592.4 2610.8 2630.7 2651.2 2672.8 2695.4 2719.3 2743.5 2770.1 2796.1
2824.1 2853.3 2884.9 2919.1 2956.8 2997.4 3040.9 3087.4 3136.2 3190.6
3246.1 3306.1 3367.9 3434.1 3502.6 3576.4 3651.8 3726.1 3804.5 3892.1
3979.4 4069.3 4151.6 4216.9 4236 4204.3 4069.5 3870.7 3558.7 3198.5
2698.1 2126.9 1555.6 986.6 579.5 414.9 250.2 89.9 60.8 31.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2878.2 2845.3 2816.8 2791 2768.5 2748.5 2731.7 2717.7 2705.4
2694.1 2685.7 2679.5 2675.1 2673.1 2673.1 2673.9 2675.7 2679.3 2683.9
2688.4 2694.1 2700.7 2708.4 2716.9 2726.4 2736.7 2747.5 2759.6 2772.4
2787 2802.5 2819.3 2836.2 2853.7 2872.6 2892 2911.4 2931.8 2953.6
2976.2 2999.9 3025.1 3051.7 3079.1 3107.4 3135.8 3167 3199.5 3233.8
3271.4 3310.2 3349.3 3389.9 3431.2 3473.2 3517.4 3562.4 3606.8 3647.3
3687.8 3729.1 3769.8 3809.3 3846 3880.1 3908 3933 3949.6 3953.1
3942.3 3897.5 3803.2 3656.9 3503.6 3353.1 3197.5 2985.6 2554.1 1863.7
1173.3 496.7 300.5 232.1 191.6 151.2 110.9 77.6 52.7 27.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2898.3 2884.7 2873.7 2866.1 2860.1 2857.3 2857.4 2859.6 2863.1
2869.2 2877.5 2888.3 2901.5 2915.3 2929.5 2945.3 2963 2981.7 3002.3
3024 3046.7 3070.3 3094.3 3118.4 3142.9 3169.5 3194.9 3221.7 3248.2
3276 3302.9 3330.7 3358.2 3387.2 3416.6 3448.1 3479.4 3512.5 3545.9
3580.7 3615.5 3650.8 3688.2 3726.1 3764.5 3803.9 3843.7 3882.8 3923.1
3964.3 4005.4 4046.6 4083.5 4119.2 4151.1 4179.9 4205.6 4227.5 4243.9
4257.9 4266.5 4267.9 4260.8 4247.6 4222.5 4182.6 4124.5 4018.7 3838.1
3575.3 3267.4 2985.9 2738.5 2467.3 1937.4 1407.4 879.9 444.4 255.8
212.5 169.1 126.2 103.1 83.1 64.9 49.1 35.3 24.4 13.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2904.9 2911.8 2921.6 2933.9 2949.2 2966.8 2987.5 3010.8 3034.9
3063.6 3095.2 3127.9 3162.8 3199.9 3238.3 3279.1 3320.9 3364.1 3409
3455.1 3504.2 3553.3 3605 3657.8 3711.3 3765.6 3820.9 3878 3936.5
3995.1 4053.3 4111.7 4170.6 4229.5 4289.2 4348.1 4406.1 4463.3 4519.1
4574.5 4625.5 4676.4 4726 4776.8 4824.3 4866.7 4905.7 4942.8 4976.7
5007.6 5033.8 5057.5 5075.5 5089.1 5099 5102.3 5100.1 5092.6 5077.6
5053 5018 4972.4 4914.3 4839.6 4750.1 4639.3 4490.1 4264.5 3951.9
3557.7 3151.5 2775 2407.1 1946.7 1343 763 568.8 384.5 200.3
170 145.5 122.9 102.3 82.5 65.2 48 30.8 17.3 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2926.2 2954.7 2986.2 3022.5 3060.2 3102.9 3148.6 3197 3249.8
3306.8 3367.5 3429.6 3495.9 3565.9 3638.1 3713.2 3792 3873.8 3958.8
4046.4 4137 4231.8 4331.6 4433.1 4533.7 4635.3 4737.4 4838.2 4936.2
5030.7 5122.2 5208.4 5291.3 5370.2 5445 5517.5 5584 5648.8 5708.1
5765 5819.7 5872.6 5923.1 5970 6014 6052.8 6088.6 6118.6 6143.5
6163.2 6177.7 6186.5 6189.5 6185.5 6173.1 6149 6114.9 6071.3 6019.1
5954.6 5877.8 5787.6 5683.4 5566.2 5430.1 5275.4 5105.4 4902.5 4655.9
4348.2 3969.7 3545.7 3103.7 2666 2175 1578.7 959 721.6 494
266.4 221.9 189.1 153.2 117.7 88 67.9 48 28 11.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2945.7 2997 3051.4 3110.6 3173.9 3243.7 3318.7 3397.8 3483.9
3574.5 3671.1 3771.7 3880.1 3991.6 4111.4 4239 4371.7 4509.6 4651.1
4795.9 4942.1 5086.6 5226.5 5361 5491.3 5613.2 5729.2 5836.7 5940.4
6037.5 6126.6 6211.5 6291.5 6366.8 6437.4 6502.7 6563.8 6621.8 6675.8
6725.1 6770.1 6811.5 6847.2 6879 6907 6929.8 6947.2 6957.9 6961.9
6959.1 6949.7 6931.4 6905 6870.3 6824.8 6768.3 6699.2 6614.7 6521.4
6411.9 6289.2 6155.5 6004.7 5839.9 5665.8 5478.3 5274.6 5058.2 4819.9
4552 4243.1 3900.6 3520.3 3101.5 2659.7 2224.2 1792.4 1333.5 872.8
643.2 415.4 187.7 143.5 114 86.2 66.4 46.7 27 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2964.4 3034.4 3110 3192 3280.4 3375.6 3479.1 3590.7 3710
3834.5 3970.4 4111.9 4267.8 4430.5 4604.2 4786.3 4973.5 5163.5 5350.6
5534.7 5710.2 5874.5 6032.4 6179 6317.9 6448.8 6572.9 6688.8 6798.9
6899.2 6993.8 7079.3 7159.9 7231.7 7296.8 7353.9 7403.1 7446.7 7480.7
7507.5 7524.3 7532.2 7534.2 7528.2 7511.4 7486 7451.2 7408.2 7355.6
7294.7 7222.2 7137.7 7043.9 6940.2 6825.1 6697.4 6558.9 6405.4 6243
6068 5880.6 5684.8 5483.5 5273.8 5060.4 4845.9 4631.5 4414.1 4199.3
3979.8 3750.1 3517.1 3259.5 2964.7 2608 2178.2 1656.5 1077.3 788.9
503.9 218.8 184.2 158.3 134.1 111 88.8 63 37.1 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2978.8 3065.1 3155.7 3256.7 3365.9 3484.8 3613.7 3748.7 3899.4
4055.8 4226.6 4411 4606.4 4817.3 5034.9 5260.8 5490.6 5721.4 5940.8
6156.7 6352.3 6537.8 6716.3 6878.7 7028.2 7165.2 7285.4 7392.5 7488.3
7569.2 7639.1 7695.6 7741.3 7778 7804.7 7819.9 7826 7823 7810.8
7790.9 7761.9 7725.3 7680.3 7628.5 7569.1 7503.5 7427.6 7345.3 7254.4
7151.3 7037.4 6908.9 6771 6621.2 6461.1 6283.7 6096.8 5899.3 5695.7
5482.7 5265 5041.4 4817 4591.3 4364.2 4138.8 3911.1 3687.4 3475.4
3277.4 3074.1 2846.2 2577.2 2202.7 1715.9 1213.3 789.7 608.2 426.7
245.2 197.4 164.9 137.6 110.7 82.6 63.7 44.8 25.9 11
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2988.8 3083.6 3186.9 3300 3421.6 3555.6 3700 3854 4023.2
4204.6 4401 4608.1 4835 5077.7 5327.9 5587.7 5853.4 6118 6367.7
6599.7 6815.6 7005.5 7174.8 7321.8 7451.5 7562 7655.2 7733.7 7800.1
7851.2 7890.8 7920.6 7938.9 7946.5 7943.5 7931.3 7911.4 7884.7 7851.9
7812.3 7765.8 7712.4 7651.3 7585.3 7508.4 7421.5 7325.1 7218.5 7096.1
6965.5 6818.4 6658.7 6485.1 6296.9 6097 5885.1 5664.6 5434.7 5199.7
4962.3 4709.7 4445.9 4178.8 3906.4 3640.3 3392 3171.6 2975.9 2771.7
2522.4 2167.5 1674.7 1130 658.7 462.9 268.9 217 184.4 159.2
137.8 118.8 101.9 86.2 72.8 58.9 45.1 32.7 21 9.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2907.3 2993.9 3090.4 3196.2 3313.4 3440.2 3579.7 3727.7 3890 4066.1
4254.4 4455.4 4673.4 4907.7 5160.4 5429.8 5709.3 5987.1 6260.7 6516.2
6750.4 6959.9 7143.9 7306.6 7447 7568.4 7671.2 7758.1 7829.8 7889.3
7935.1 7967.1 7989.2 7999.9 7999.9 7991.5 7973.2 7946.5 7911.4 7871
7823.7 7768 7702.4 7629.2 7547 7452.7 7346.6 7234.7 7112.7 6979.3
6830.1 6666.6 6490.6 6303.1 6105.4 5896.7 5679 5455.5 5223.2 4985.5
4729 4456.7 4166.9 3871.4 3579.2 3311.6 3080.1 2886.8 2687.8 2397.2
1967.6 1394 868.9 654.8 442.8 230.9 197 170.7 149.4 131.4
114.7 99.6 85.7 73.2 60.6 48 36.5 25.2 15.1 7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
